IESNA:LM-63-2002
[TEST]P953328
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-930-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43724
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5130.2 6423.5 7592.6 8497.6 9235.7 9653.2 9849.6 9919.6 10273.9 11032.3
12284.9 13867.1 15424.4 16668 17755.9 18749 19376.4 19536.7 19150.7 18173.4
16200.8 12790.5 10558.3 8843 7003.5 4927.1 3238.8 2270.6 1771.8 1530.3
1388.1 1166.9 988.6 343.1 167 27.1 0
5130.2 6468.6 7649 8569.9 9247 9705.1 9939.9 10005.3 10298.7 10982.6
12140.5 13691 15219 16505.5 17604.7 18597.8 19342.6 19611.2 19365.1 18536.8
16889.2 13738.4 10984.9 9224.4 7407.5 5371.7 3532.2 2383.4 1828.2 1584.4
1401.6 1184.9 997.6 424.3 178.3 33.9 0
5130.2 6412.2 7570 8499.9 9224.4 9750.3 10041.4 10165.6 10395.8 11009.7
11996 13372.8 14839.8 16133.1 17178.1 18013.2 18796.4 19177.8 19080.8 18419.5
17094.6 14930.1 11901.2 9788.7 7985.3 6012.7 4015.2 2667.8 1972.6 1638.6
1446.7 1259.4 1078.9 823.8 419.8 49.7 0
5130.2 6412.2 7536.2 8463.8 9237.9 9831.5 10228.8 10436.4 10653.1 11127.1
11860.6 12928.2 14196.6 15413.1 16392.7 17196.2 17871 18417.2 18563.9 18347.2
17550.5 16072.2 13995.7 11537.8 9224.4 7168.3 5012.8 3209.5 2189.3 1665.7
1437.7 1248.1 1065.3 848.6 595.9 232.5 0
5130.2 6222.6 7312.7 8265.2 9082.2 9804.5 10380 10761.4 11005.2 11379.8
11989.2 12772.4 13785.8 14817.3 15744.9 16543.9 17193.9 17771.7 18182.5 18293.1
18074.1 17401.5 16097 14124.4 11820 9465.9 7053.2 4649.4 2920.6 1959.1
1494.1 1327.1 1153.3 880.2 593.6 185.1 0
5130.2 6123.3 7107.3 8035 8892.6 9687.1 10409.3 10980.4 11368.6 11731.9
12187.9 12842.4 13600.7 14501.3 15408.6 16311.4 17078.8 17679.2 18132.8 18507.5
18798.6 18701.6 18293.1 17365.4 15763 13686.5 11016.5 8448 5680.9 3507.4
2275.1 1555.1 1126.2 681.6 343.1 90.3 0
5130.2 5933.7 6789.1 7662.5 8511.2 9344 10147.5 10863 11456.6 11932.8
12415.8 12944 13524 14246.2 15074.6 16013.5 16979.5 17911.6 18737.7 19464.5
20125.8 20852.5 21179.8 21382.9 21337.8 20416.9 18658.7 15857.8 12151.7 8231.3
4751 2466.9 1259.4 726.8 354.4 121.9 0
5130.2 5789.2 6475.4 7224.7 8001.1 8734.6 9522.3 10287.5 11023.2 11673.3
12323.3 12925.9 13472.1 14061.2 14679.6 15343.2 16112.8 16984 17936.5 18947.6
20051.3 21635.7 22915.4 23696.3 24585.6 25228.9 25312.4 24447.9 22199.9 18561.6
13524 8727.9 4448.6 1814.6 647.8 126.4 0
5130.2 5529.7 6012.7 6572.4 7186.3 7836.3 8497.6 9152.2 9799.9 10465.8
11163.2 11808.7 12510.6 13244.1 14007 14772.1 15620.8 16573.2 17627.2 18821.2
20216 22330.9 24429.9 25867.6 27702.5 29862.5 32173.7 33715.2 33385.7 30282.3
23892.7 15489.9 6570.2 2006.5 632 130.9 0
5130.2 5484.5 5965.3 6479.9 7059.9 7673.8 8301.3 8926.5 9544.9 10172.3
10790.8 11431.8 12108.9 12842.4 13600.7 14388.4 15264.2 16232.4 17315.8 18550.4
19942.9 22181.9 24296.7 25854 27815.4 30169.5 32692.8 34299.8 33995.1 30695.3
23750.5 14523.9 5565.8 1537 496.5 112.9 0
5130.2 5313 5561.3 5895.3 6299.3 6739.4 7184.1 7651.3 8134.3 8621.8
9113.8 9621.6 10134 10675.7 11258 11874.1 12551.2 13318.6 14244 15300.3
16586.8 18631.6 20182.2 21712.4 23579 25824.7 27932.8 28846.8 27892.1 24251.6
17902.6 9964.7 2873.2 602.6 200.9 45.1 0
5130.2 5186.6 5326.5 5527.4 5805 6105.2 6432.5 6768.8 7109.6 7473
7827.3 8168.1 8520.2 8870 9240.2 9630.7 10041.4 10540.2 11118 11867.4
12950.7 14295.9 15212.2 16236.9 17462.5 18798.6 19710.5 19392.2 17798.8 14810.5
10696 5473.2 1785.3 532.7 182.8 42.9 0
5130.2 5073.8 5094.1 5186.6 5337.8 5493.6 5699 5902.1 6103 6312.9
6495.7 6660.4 6798.1 6924.5 7012.5 7069 7125.4 7163.7 7226.9 7373.7
7725.7 7933.4 7971.8 8048.5 8168.1 8276.5 7980.8 7044.1 5708 4229.6
2875.4 1629.6 817 345.3 167 58.7 0
5130.2 4836.8 4663 4572.7 4563.7 4599.8 4660.7 4728.4 4775.8 4805.2
4802.9 4746.5 4658.5 4534.3 4369.6 4168.7 3927.2 3676.7 3446.5 3232
3010.9 2814.5 2649.7 2514.3 2396.9 2277.3 2128.4 1927.5 1649.9 1277.5
929.9 683.9 474 304.7 173.8 49.7 0
5130.2 4617.8 4299.6 4159.7 4125.8 4155.2 4218.4 4286.1 4319.9 4310.9
4263.5 4180 4058.1 3906.9 3730.8 3550.3 3362.9 3175.6 2990.5 2787.4
2582 2396.9 2261.5 2180.3 2148.7 2153.2 2148.7 2085.5 1929.7 1670.2
1270.7 875.7 613.9 404 200.9 45.1 0
5130.2 4446.3 4062.6 3911.4 3918.2 4003.9 4098.7 4159.7 4164.2 4123.6
4044.6 3931.7 3798.5 3645.1 3482.6 3322.3 3153 2974.7 2791.9 2622.6
2494 2383.4 2308.9 2261.5 2220.9 2173.5 2099 2022.3 1927.5 1776.3
1546.1 1214.3 796.7 440.1 209.9 45.1 0
5130.2 4281.5 3886.6 3785 3848.2 3965.6 4058.1 4103.2 4085.2 4015.2
3906.9 3778.2 3629.3 3482.6 3326.8 3175.6 3071.8 2947.7 2791.9 2667.8
2584.3 2473.7 2299.9 2162.2 2071.9 1983.9 1893.6 1803.4 1722.1 1647.6
1559.6 1417.4 1160.1 889.3 521.4 126.4 0
5130.2 4189 3794 3737.6 3845.9 3958.8 4051.3 4078.4 4035.5 3924.9
3791.8 3640.6 3478.1 3333.6 3209.5 3139.5 3056 2970.2 2886.7 2701.6
2536.9 2406 2275.1 2153.2 2026.8 1916.2 1807.9 1708.6 1604.7 1485.1
1367.7 1261.7 1105.9 954.7 668.1 259.6 0
5130.2 4110 3735.4 3728.6 3848.2 3956.5 4037.8 4046.8 3981.4 3861.7
3710.5 3543.5 3394.5 3256.9 3164.3 3085.3 2983.8 2846.1 2724.2 2577.5
2464.7 2338.3 2214.1 2101.3 2006.5 1909.4 1805.6 1699.5 1575.4 1437.7
1286.5 1153.3 981.8 742.6 492 205.4 0
5130.2 4064.9 3706 3726.3 3857.2 3963.3 4035.5 4022 3938.5 3796.3
3620.2 3455.5 3315.5 3209.5 3159.8 3040.2 2855.1 2640.7 2554.9 2482.7
2354.1 2254.8 2169 2042.6 1947.8 1873.3 1776.3 1661.2 1523.5 1372.3
1207.5 1135.3 977.3 638.7 464.9 284.4 0
5130.2 4055.8 3688 3728.6 3859.5 3967.8 4033.3 4015.2 3913.7 3753.4
3575.1 3412.6 3274.9 3209.5 3132.7 2981.5 2710.7 2532.4 2487.2 2399.2
2286.4 2164.5 2049.4 1961.3 1907.2 1859.8 1771.8 1663.4 1532.5 1381.3
1221 1261.7 1006.6 672.6 512.3 189.6 0
5130.2 4055.8 3685.7 3735.4 3861.7 3970.1 4031 4022 3922.7 3755.7
3575.1 3410.3 3272.7 3211.7 3126 2972.5 2690.4 2534.6 2498.5 2396.9
2279.6 2146.4 2051.6 1934.3 1918.5 1859.8 1769.5 1663.4 1541.5 1379
1225.6 1243.6 864.4 695.2 505.6 182.8 0
